DRVP-16-01.2

Part number
705785
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Manual
Cavity PLATE MOUNTED
Qmax valves [l/min] 180
Q product family [l/min] 0 - 180
Product family DRVP-16
Cracking pressure [bar] 0,5
Flow rate range [l/min] 0 - 180
Function Poppet valve
Function Throttle check valve
Nominal size 16
Object designation DRVP-16-01.2
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number 705785
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DVP, DRVP 06 to 40 Needle Valves
Product brochure EN

(0.47 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)