KHM3S-10-1333-16X-BW

Part number
704419
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Design KHM3S
Nominal size DN 10
Type of connection Welding connection
Connection/flange designation Butt weld
Standard ASME B16.34
Housing material, ball valve Steel
Material code Steel-stainless steel-PTFE-FKM/PTFE
Surface protection Phosphate-plated
Design of lever Cranked lever
Wrench size No details
Nominal pressure 64
Nominal pressure 6.4
Nominal pressure 928
Actuation Hand lever
Approval/test certificate No approval
Fixing holes Without fixing holes
Lock Without lock
Switch position monitoring Without switch pos. monitoring
Combination No BV combination
Object designation KHM3S-10-1333-16X-BW
Part number 704419

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

KHM3S Weld-Type Low Pressure Ball Valves
Product brochure EN

(0.25 MB)