KHM3S-15-3333-18X-BW-5211

Part number
704410
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Design KHM3S
Nominal size DN 16
Type of connection Welding connection
Connection/flange designation Butt weld
Standard ASME B16.34
Housing material, ball valve Stainless steel
Material code Stainless steel-s.st.-PTFE-FKM/PTFE
Surface protection Without
Design of lever Cranked lever
Wrench size No details
Nominal pressure 64
Nominal pressure 6.4
Nominal pressure 928
Actuation Hand lever
Approval/test certificate No approval
Fixing holes Without fixing holes
Lock Without lock
Switch position monitoring Without switch pos. monitoring
Combination No BV combination
Object designation KHM3S-15-3333-18X-BW-5211
Part number 704410

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

KHM3S Weld-Type Low Pressure Ball Valves
Product brochure EN

(0.25 MB)