Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 76991 00001 | Download 2.07 MB |
[ "CS" ] | 76991 00001 | Download 2.07 MB |
[ "DA" ] | 76991 00001 | Download 2.07 MB |
[ "DE" ] | PRO76991-00001 | Download 9.19 MB |
[ "DE-AT" ] | PRO76991-00001 | Download 9.19 MB |
[ "DE-CH" ] | PRO76991-00001 | Download 9.19 MB |
[ "EN" ] | 76991 00001 | Download 2.07 MB |
[ "EN-AE" ] | 76991 00001 | Download 2.07 MB |
[ "EN-CH" ] | 76991 00001 | Download 2.07 MB |
[ "EN-IN" ] | 76991 00001 | Download 2.07 MB |
[ "EN-PL" ] | 76991 00001 | Download 2.07 MB |
[ "EN-ZA" ] | 76991 00001 | Download 2.07 MB |
[ "ES" ] | 76991 00001 | Download 2.07 MB |
[ "ES-AR" ] | 76991 00001 | Download 2.07 MB |
[ "ES-MX" ] | 76991 00001 | Download 2.07 MB |
[ "FI" ] | 76991 00001 | Download 2.07 MB |
[ "FR" ] | 76991 00001 | Download 2.07 MB |
[ "FR-CH" ] | 76991 00001 | Download 2.07 MB |
[ "HU" ] | 76991 00001 | Download 2.07 MB |
[ "ID" ] | 76991 00001 | Download 2.07 MB |
[ "IT" ] | 76991 00001 | Download 2.07 MB |
[ "IT-CH" ] | 76991 00001 | Download 2.07 MB |
[ "JA" ] | 76991 00001 | Download 2.07 MB |
[ "KO" ] | 76991 00001 | Download 2.07 MB |
[ "MS" ] | 76991 00001 | Download 2.07 MB |
[ "NL" ] | 76991 00001 | Download 2.07 MB |
[ "NL-BE" ] | 76991 00001 | Download 2.07 MB |
[ "NO" ] | 76991 00001 | Download 2.07 MB |
[ "PL" ] | 76991 00001 | Download 2.07 MB |
[ "PT" ] | 76991 00001 | Download 2.07 MB |
[ "SK" ] | 76991 00001 | Download 2.07 MB |
[ "SV" ] | 76991 00001 | Download 2.07 MB |
[ "TR" ] | 76991 00001 | Download 2.07 MB |
[ "ZH" ] | 76991 00001 | Download 2.07 MB |
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|---|
Supplementary details | None |
Measurement technology | AC1=AS+CS (ISO4406:1999) |
Heater | H=Heater |
Type of vacuum pump | R=Rotary vane vacuum pump |
Filter size | MVH-F-118 (N50) |
Voltage | A=400V-50Hz-3Ph |
Version | 2=mobile |
Operating medium | M=Mineral oil |
Size | 25 l/min 3000 series |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media