GSU-P-14-1X/-FS-AN-SP *

Part number
4797977
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
M20004258 03
M20003992 49
M20003775 14,5
M20003778 13
M20003853 230
Container size [l] 90
Volume flow 1 65
Unit, max. permitted pressure bar
M20003772 59
M20003852 AC
M20003854 50
M20003860 0.8
M20003858 40
M20003855 1
M20003782 5
M20003783 40
Max. permitted media temp. [°C] 50
Min. permitted media temp. [°C] 5

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Gas Separation Unit / Nitrogen Generator - GSU
Product brochure EN

(3.49 MB)