The store will not work correctly in the case when cookies are disabled.
PVV103-3-80FHRMAPCS003-2500 *
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive |
Single-p. with prep for thr.dr. |
Position, ports 1 |
Radial |
Controller |
2-st.press. adj.1st.fixed |
Seals |
NBR |
Shaft |
ISO keyed shaft Ø40mm |
Mounting flange |
ISO mounting flange Ø160 4-hole |
Direction of rotation |
Clockwise rotation |
Displacement |
80 |
Setting range |
40-250 |
Size |
PVV103-3 |