N2S-MN-160-220/60/1-6X-4-4-MEX

Part number
4673087
To the higher-level product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Piece
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
M20003778 200
M20003853 220
Nitrogen charging unit, type N2S-MN
Container size [l] 6,5
Volume flow 1 1,0
Unit, max. permitted pressure bar
M20003772 04
M20003852 AC
M20003854 60
M20003860 16
M20003858 44
M20003855 1
M20003782 -15
M20003783 50
Max. permitted media temp. [°C] 70
Min. permitted media temp. [°C] 10