-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
End cap form | Type 2 |
---|---|
Element type | FlexMicron E(Economy) |
Element type | FM – Flexmicron |
Size | 20 |
Filter material, element | PP=polypropylene |
Sealing material | V=FPM (Viton) |
Filtration rating | 40 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4501966 N20FM E040 PP2F EN
Product information
EN
(0.14 MB)