Stellantrieb SE3-HP-390-41-415V/ATEX*

Part number
4490504
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
M20003778 250
Container size [l] 9
Volume flow 1 5
Unit, max. permitted pressure bar
M20003772 19
M20003782 -10
M20003783 50
Max. permitted media temp. [°C] 70
Min. permitted media temp. [°C] 10