HRGPS 0 A 112-120/115 ST

Part number
444358
To the higher-level product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Piece
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Band ø - D [mm] 112, 113, 114, 115, 116, 117, 118, 119, 120
Band clamp insulation Without insulation
Band width [mm] 25
Version with / without support With support
Straight / rounded version Rounded