The store will not work correctly in the case when cookies are disabled.
HRFBS 15 A1 133 ST ZN FORM A DIN 3567
To the higher-level product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp |
Pipe mounting |
Pipe ød1-Fl. bolt clamp [mm] |
133 |
DIN 3567 Model |
Type A (pair of flat steel bolts) |
DIN 3567 Size |
15 |