HRGKS 1 A 152-159/160 H3 F1 ZN

Part number
442752
To the higher-level product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Piece
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Band ø - D [mm] 152, 153, 154, 155, 156, 157, 158, 159
Band clamp insulation With insulation
Band width [mm] 25
Version with / without support With support
Straight / rounded version Rounded