Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO8184-00001 | Download 0.53 MB |
[ "CS" ] | PRO8184-00001 | Download 0.53 MB |
[ "DA" ] | PRO8184-00001 | Download 0.53 MB |
[ "DE" ] | PRO8184-00001 | Download 0.56 MB |
[ "DE-AT" ] | PRO8184-00001 | Download 0.56 MB |
[ "DE-CH" ] | PRO8184-00001 | Download 0.56 MB |
[ "EN" ] | PRO8184-00001 | Download 0 MB |
[ "EN-AE" ] | PRO8184-00001 | Download 0.53 MB |
[ "EN-CH" ] | PRO8184-00001 | Download 0.53 MB |
[ "EN-IN" ] | PRO8184-00001 | Download 0.53 MB |
[ "EN-PL" ] | PRO8184-00001 | Download 0.53 MB |
[ "EN-ZA" ] | PRO8184-00001 | Download 0.53 MB |
[ "ES" ] | PRO8184-00001 | Download 0.53 MB |
[ "ES-AR" ] | PRO8184-00001 | Download 0.53 MB |
[ "ES-MX" ] | PRO8184-00001 | Download 0.53 MB |
[ "FI" ] | PRO8184-00001 | Download 0.53 MB |
[ "FR" ] | PRO8184-00001 | Download 0.53 MB |
[ "FR-CH" ] | PRO8184-00001 | Download 0.53 MB |
[ "HU" ] | PRO8184-00001 | Download 0.53 MB |
[ "IT" ] | PRO8184-00001 | Download 0.53 MB |
[ "IT-CH" ] | PRO8184-00001 | Download 0.53 MB |
[ "JA" ] | PRO8184-00001 | Download 0.53 MB |
[ "KO" ] | PRO8184-00001 | Download 0.53 MB |
[ "MS" ] | PRO8184-00001 | Download 0 MB |
[ "NL" ] | PRO8184-00001 | Download 0.53 MB |
[ "NL-BE" ] | PRO8184-00001 | Download 0.53 MB |
[ "NO" ] | PRO8184-00001 | Download 0.53 MB |
[ "PL" ] | PRO8184-00001 | Download 0.53 MB |
[ "PT" ] | PRO8184-00001 | Download 0.53 MB |
[ "SK" ] | PRO8184-00001 | Download 0.53 MB |
[ "SV" ] | PRO8184-00001 | Download 0.53 MB |
[ "TR" ] | PRO8184-00001 | Download 0.53 MB |
[ "ZH" ] | PRO8184-00001 | Download 0.53 MB |
Application, clamp | Pipe mounting, Cable + hose mounting |
---|---|
Pipe ExDø -D1-Buegu clamp[mm] | 12 |
Pipe ExDø -D2-Buegu clamp[mm] | 12 |
Size, Buegu clamp | Size 2 |
Des. part, Buegu clamp | Assembly A1TM |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media