HRL 1 A 9,5 AL ST M BL

Part number
423754
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size DIN 3015 Size 1
Application, clamp Pipe mounting
Tightening torque, bolt 12 Nm
Pipe ext. ø DIN 3015 T1+2 [mm] 9.5
Series DIN3015 Light duty
Material, clamping elements Aluminium
Inner surface, clamping elements Ribbed inner surface
Design, part DIN 3015 Assembly A