HRL 4 A 30 PP A4 M

Part number
423383
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size DIN 3015 Size 4
Temp.-resistance, clamp -30 to +90 °C.
Application, clamp Pipe mounting
Tightening torque, bolt 8 Nm

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
423383 HRL 4 A 30 PP A4 M EN
Product information EN

(0.24 MB)