4WH I 16 E S01/V

Part number
4183239
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override No manual override        
Model Default
Manual override No
Function 4/3 directional valve
Actuation Hydraulic
Valve series 4WH E 16 E
Cavity ISO 4401-05-04-0-05
Qmax valves [l/min] 300
Product family 4WH E 16 E
Plug connector type Without coil
Pressure range P [bar] 12 - 350
Coil Without coil
Volume flow range Q [l/min] 0 - 300
Function Spool valve
Flow rate range Q [l/min] 0 - 300
Nominal size 16
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number, coil -
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4WH16 Directional spool valve
Product brochure EN

(1.45 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)