4WH I 10 D S01/V

Part number
4182866
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override No manual override        
Model Default
Manual override No
Function 4/2 directional valve
Actuation Hydraulic
Valve series 4WH 10 D
Cavity ISO 4401-05-04-0-05
Qmax valves [l/min] 150
Product family 4WH 10 D
Plug connector type Without coil
Pressure range P [bar] 5 - 320
Coil Without coil
Volume flow range Q [l/min] 0 - 150
Function Spool valve
Flow rate range Q [l/min] 0 - 150
Nominal size 10
Pmax [bar] 320
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number, coil -
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4WH10 Directional spool valves
Product brochure EN

(1.42 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)