DR10X-01-C-S6-N-080V

Part number
4159645
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Pressure control valve
Adjustment type Tool
Cavity FC10-3
Qmax valves [l/min] 30
Product family DR10X
Pressure set prod. fam. [bar] 10 - 55
Function Spool valve
Flow rate range Q [l/min] 0 - 30
Pressure setting range [bar] 25 - 55
Nominal size 10
Object designation DR10X-01-C-S6-N-080V
Pmax [bar] 420
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 4159645
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DR10X-01 Pressure reducing/relieving valve
Product brochure EN

(0.31 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)