4WSE 6 X H01-24DG/V

Part number
4115567
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override Concealed override
Model Default
Manual override Yes
Function 4/2 directional valve
Actuation Magnetic
Valve series 4WSE 6 X
Coil design 50-2345
Cavity ISO 4401-03-02-0-05
Qmax valves [l/min] 25
Product family 4WSE 6 X
Plug connector type Plug acc. to DIN EN 175301-803
Pressure range P [bar] 0 - 350
Coil 24 V DC
Volume flow range Q [l/min] 0 - 25
Function Poppet valve
Flow rate range Q [l/min] 0 - 25
Nominal size 6
Object designation 4WSE 6 X H01-24DG/V
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number 4115567
Part number, coil 3274861
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WSE 6 2/2, 3/2, 3/3, 3/4, 4/2, 4/3, 4/4 directional poppet valve
Product brochure EN

(1.26 MB)

WSER6 Directional poppet valve
Product brochure EN

(1.35 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)