Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5201-00001 | Download 1.26 MB |
[ "CS" ] | PRO5201-00001 | Download 1.26 MB |
[ "DA" ] | PRO5201-00001 | Download 1.26 MB |
[ "DE" ] | PRO5201-00001 | Download 1.26 MB |
[ "DE-AT" ] | PRO5201-00001 | Download 1.26 MB |
[ "DE-CH" ] | PRO5201-00001 | Download 1.26 MB |
[ "EN" ] | PRO5201-00001 | Download 1.26 MB |
[ "EN-AE" ] | PRO5201-00001 | Download 1.26 MB |
[ "EN-CH" ] | PRO5201-00001 | Download 1.26 MB |
[ "EN-IN" ] | PRO5201-00001 | Download 1.26 MB |
[ "EN-PL" ] | PRO5201-00001 | Download 1.26 MB |
[ "EN-ZA" ] | PRO5201-00001 | Download 1.26 MB |
[ "ES" ] | PRO5201-00001 | Download 1.26 MB |
[ "ES-AR" ] | PRO5201-00001 | Download 1.26 MB |
[ "ES-MX" ] | PRO5201-00001 | Download 1.26 MB |
[ "FI" ] | PRO5201-00001 | Download 1.26 MB |
[ "FR" ] | PRO5201-00001 | Download 1 MB |
[ "FR-CH" ] | PRO5201-00001 | Download 1 MB |
[ "HU" ] | PRO5201-00001 | Download 1.26 MB |
[ "ID" ] | PRO5201-00001 | Download 1.26 MB |
[ "IT" ] | PRO5201-00001 | Download 1.26 MB |
[ "IT-CH" ] | PRO5201-00001 | Download 1.26 MB |
[ "JA" ] | PRO5201-00001 | Download 1.26 MB |
[ "KO" ] | PRO5201-00001 | Download 1.26 MB |
[ "MS" ] | PRO5201-00001 | Download 1.26 MB |
[ "NL" ] | PRO5201-00001 | Download 1.26 MB |
[ "NL-BE" ] | PRO5201-00001 | Download 1.26 MB |
[ "NO" ] | PRO5201-00001 | Download 1.26 MB |
[ "PL" ] | PRO5201-00001 | Download 1.26 MB |
[ "PT" ] | PRO5201-00001 | Download 1.26 MB |
[ "SK" ] | PRO5201-00001 | Download 1.26 MB |
[ "SV" ] | PRO5201-00001 | Download 1.26 MB |
[ "TR" ] | PRO5201-00001 | Download 1.26 MB |
[ "ZH" ] | PRO5201-00001 | Download 1.26 MB |
[ "BG" ] | PRO52011-00001 | Download 1.35 MB |
[ "CS" ] | PRO52011-00001 | Download 1.35 MB |
[ "DA" ] | PRO52011-00001 | Download 1.35 MB |
[ "DE" ] | PRO52011-00001 | Download 1.37 MB |
[ "DE-AT" ] | PRO52011-00001 | Download 1.37 MB |
[ "DE-CH" ] | PRO52011-00001 | Download 1.37 MB |
[ "EN" ] | PRO52011-00001 | Download 1.35 MB |
[ "EN-AE" ] | PRO52011-00001 | Download 1.35 MB |
[ "EN-CH" ] | PRO52011-00001 | Download 1.35 MB |
[ "EN-IN" ] | PRO52011-00001 | Download 1.35 MB |
[ "EN-PL" ] | PRO52011-00001 | Download 1.35 MB |
[ "EN-ZA" ] | PRO52011-00001 | Download 1.35 MB |
[ "ES" ] | PRO52011-00001 | Download 1.35 MB |
[ "ES-AR" ] | PRO52011-00001 | Download 1.35 MB |
[ "ES-MX" ] | PRO52011-00001 | Download 1.35 MB |
[ "FI" ] | PRO52011-00001 | Download 1.35 MB |
[ "FR" ] | PRO52011-00001 | Download 1.35 MB |
[ "FR-CH" ] | PRO52011-00001 | Download 1.35 MB |
[ "HU" ] | PRO52011-00001 | Download 1.35 MB |
[ "ID" ] | PRO52011-00001 | Download 1.35 MB |
[ "IT" ] | PRO52011-00001 | Download 1.35 MB |
[ "IT-CH" ] | PRO52011-00001 | Download 1.35 MB |
[ "JA" ] | PRO52011-00001 | Download 1.35 MB |
[ "KO" ] | PRO52011-00001 | Download 1.35 MB |
[ "MS" ] | PRO52011-00001 | Download 1.35 MB |
[ "NL" ] | PRO52011-00001 | Download 1.35 MB |
[ "NL-BE" ] | PRO52011-00001 | Download 1.35 MB |
[ "NO" ] | PRO52011-00001 | Download 1.35 MB |
[ "PL" ] | PRO52011-00001 | Download 1.35 MB |
[ "PT" ] | PRO52011-00001 | Download 1.35 MB |
[ "SK" ] | PRO52011-00001 | Download 1.35 MB |
[ "SV" ] | PRO52011-00001 | Download 1.35 MB |
[ "TR" ] | PRO52011-00001 | Download 1.35 MB |
[ "ZH" ] | PRO52011-00001 | Download 1.35 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
Type, manual override | Concealed override |
---|---|
Model | Default |
Manual override | Yes |
Function | 2/2 directional valve |
Actuation | Magnetic |
Valve series | 2WSE 6 |
Coil design | 50-2345 |
Cavity | ISO 4401-03-02-0-05 |
Qmax valves [l/min] | 25 |
Product family | 2WSE 6 BE4 |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Pressure range P [bar] | 0 - 350 |
Coil | 24 V DC |
Volume flow range Q [l/min] | 0 - 25 |
Function | Poppet valve |
Flow rate range Q [l/min] | 0 - 25 |
Nominal size | 6 |
Object designation | 2WSE 6 BE4 H01-24DG/V |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | FKM |
Part number | 4115515 |
Part number, coil | 3274861 |
Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

WSE 6 2/2, 3/2, 3/3, 3/4, 4/2, 4/3, 4/4 directional poppet valve
Product brochure
EN
(1.26 MB)