LD-CCE 80 H 6 RM/N

Part number
4085476
To the higher-level product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Piece
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Cavity ISO7368 13-13-1-16
Product family LD-CCE .. RM
Nominal size 80
Pmax [bar] 420
Sealing material NBR
M20003657 LD
M20003659 RM
M20003658 X
M20003660 -
M20003677 X
M20003678 0
M20003679 3
M20003680 10
M20003636 0
M20003637 14
M20003638 10
M20003639 0
M20003640 10
Design Cartridge valves (logic)
M20003676 0

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
LD-CCE Control cover for 2-way cartridge
Product brochure EN

(3.46 MB)