PSRPM20330-22-C-N-08-L50-0

Part number
4079005
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil Without coil
Consumer volume flow prod.fam. 0 - 100
Function Prop. flow control valve
Type, manual override No manual override        
Model Default
Manual override No
Actuation Proportional
Coil design 50-2345
Adjustment type Not available
Cavity 20330
Qmax valves [l/min] 100
Product family PSRPM20330
Plug connector type Without coil
Flow rate range [l/min] 0 - 50
Nominal size 20
Pmax [bar] 315
Control type Direct-acting
Type of installation Metric
Sealing material NBR
Part number, coil -
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
PSRPM20330-22 /-32 3-way proportional flow control valve
Product brochure EN

(0.47 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Solenoid Coils for Proportional Valves
Product brochure EN

(0.76 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

P3SRE 6 A01 Proportional flow control valve
Product brochure EN

(1 MB)