-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Additional function | Switch position monitoring |
---|---|
Model | Cone poppet type |
Function | Check valve |
Adjustment type | Not available |
Cavity | FC10 -2 |
Qmax valves [l/min] | 80 |
Product family | RV10A |
Cracking pressure [bar] | 0,35 |
Volume flow range Q [l/min] | 0 - 80 |
Nominal size | 10 |
Object designation | RV10A-51E-C-N-05 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | UNF |
Sealing material | NBR |
Design | Cartridge |
Part number | 3987381 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure
EN
(0.12 MB)