4WMH 6 G-F 01/N

Part number
3638239
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override No manual override        
Model Latching
Manual override No
Function 4/3 directional valve
Actuation Manually
Valve series 4WMH 6 G-F
Cavity ISO 4401-03-02-0-05
Qmax valves [l/min] 70
Product family 4WMH 6 G
Plug connector type Without coil
Pressure range P [bar] 0 - 350
Coil Without coil
Volume flow range Q [l/min] 0 - 70
Function Spool valve
Flow rate range Q [l/min] 0 - 70
Nominal size 6
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material NBR
Part number, coil -
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4WMH 6 to 10 Directional Valves lever op
Product brochure EN

(1.13 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)