The store will not work correctly in the case when cookies are disabled.
PGI102-6-040-RK23-10-6100 *
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Ports |
SAE, metric thread |
Position, ports 1 |
Radial |
Seals |
Viton |
Shaft |
ISO keyed shaft Ø40mm |
Mounting flange |
SAE D mounting flange 2-hole |
Direction of rotation |
Clockwise rotation |
Displacement |
40 |
Size |
PGI102-6 |