ZW-2SR06-01- AB -16- N

Part number
3493786
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Position valve Pressure at A and B
Adjustment type Manual
Cavity ISO 4401-03-02-0-05
Qmax valves [l/min] 30
Q product family [l/min] 0 - 30
Product family ZW-2SR06
Flow rate range [l/min] 0 - 16
Function Spool valve
Function Flow control valve
Nominal size 6
Object designation ZW-2SR06-01- AB -16- N
Pmax [bar] 250
Type of installation Other
Sealing material NBR
Part number 3493786
Design Sandwich plates

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Valves in sandwich plate design Nominal size 6
Product brochure EN

(4.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)