The store will not work correctly in the case when cookies are disabled.
HYDAC HEX S500-26/A1,A2 5/8"-B1,B2 G3/4"
To the higher-level product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Connection size [inch] |
3/4 |
Braze material |
Copper |
Plate material |
Stainless steel |
PHE size |
500 |
PHE model |
Standard |
Number of plates |
26 |