CX04 -2/2-D/C-2/10/064/014/ 24V

Part number
3438852
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Manual override CX Without manual override
Switch position monitoring CX Without switch pos. display
Mounting bracket CX Without mounting bracket
Model code CX CX04 (2/2 - D)
Valve seat seal FPM
Seal, dynamic PTFE
Seal, static FPM
Electr. connection, main solenoid With GSD EN 175301-803 (WS)
Power consumption [W] 44
Voltage of main solenoid [V] 24V DC
Kv value, CX, direct-act. [m³/h] 2.5
Housing material CX Brass
Connection size CX G 1/4
Nominal size DN CX 10
Nominal pressure – CX 0–64 bar
Switching function CX NC
Series CX 2/2-way
Approval/test certificate No approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CX02 to CX05 direct acting 2/2 way Coaxial Valve
Product brochure EN

(0.54 MB)

Operating manual Coaxial Valves
Operating/maintenance instructions EN

(0.8 MB)