Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO59531-00001 | Download 0.27 MB |
[ "CS" ] | PRO59531-00001 | Download 0.27 MB |
[ "DA" ] | PRO59531-00001 | Download 0.27 MB |
[ "DE" ] | PRO59531-00001 | Download 0.3 MB |
[ "DE-AT" ] | PRO59531-00001 | Download 0.3 MB |
[ "DE-CH" ] | PRO59531-00001 | Download 0.3 MB |
[ "EN" ] | PRO59531-00001 | Download 0.27 MB |
[ "EN-AE" ] | PRO59531-00001 | Download 0.27 MB |
[ "EN-CH" ] | PRO59531-00001 | Download 0.27 MB |
[ "EN-IN" ] | PRO59531-00001 | Download 0.27 MB |
[ "EN-PL" ] | PRO59531-00001 | Download 0.27 MB |
[ "ES" ] | PRO59531-00001 | Download 0.27 MB |
[ "ES-AR" ] | PRO59531-00001 | Download 0.27 MB |
[ "ES-MX" ] | PRO59531-00001 | Download 0.27 MB |
[ "FI" ] | PRO59531-00001 | Download 0.27 MB |
[ "FR" ] | PRO59531-00001 | Download 0.27 MB |
[ "FR-CH" ] | PRO59531-00001 | Download 0.27 MB |
[ "HU" ] | PRO59531-00001 | Download 0.27 MB |
[ "ID" ] | PRO59531-00001 | Download 0.27 MB |
[ "IT" ] | PRO59531-00001 | Download 0.27 MB |
[ "IT-CH" ] | PRO59531-00001 | Download 0.27 MB |
[ "JA" ] | PRO59531-00001 | Download 0.27 MB |
[ "KO" ] | PRO59531-00001 | Download 0.27 MB |
[ "MS" ] | PRO59531-00001 | Download 0.27 MB |
[ "NL" ] | PRO59531-00001 | Download 0.27 MB |
[ "NL-BE" ] | PRO59531-00001 | Download 0.27 MB |
[ "NO" ] | PRO59531-00001 | Download 0.27 MB |
[ "PL" ] | PRO59531-00001 | Download 0.27 MB |
[ "PT" ] | PRO59531-00001 | Download 0.27 MB |
[ "SK" ] | PRO59531-00001 | Download 0.27 MB |
[ "SV" ] | PRO59531-00001 | Download 0.27 MB |
[ "TR" ] | PRO59531-00001 | Download 0.27 MB |
[ "ZH" ] | PRO59531-00001 | Download 0.27 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
Model | Cone poppet type |
---|---|
Function | Check valve |
Adjustment type | Not available |
Cavity | FC10 -2 |
Qmax valves [l/min] | 80 |
Product family | RV10A |
Cracking pressure [bar] | 2,1 |
Volume flow range Q [l/min] | 0 - 80 |
Nominal size | 10 |
Object designation | RV10A-51-C-N-30 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | UNF |
Sealing material | NBR |
Part number | 3436087 |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media