>MRF3E/11D2010FD40

Part number
3323430
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Element length 20 inch
Number of elements 11
Housing material E=Stainless steel
Size MRF 3=274mm container diameter
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material V=FPM (Viton)
Bypass KB=no bypass
Clogging indicator D4=VM 2 D.0 /-L24 (SF)
Connection size 1 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 0
Filter material XX=no filter element
pmax [bar] 10

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MRF-1-x/1-D-xx-… Installation istruction
Operating/maintenance instructions EN

(7.22 MB)

MRF-1xx-EV-ED-xx Installation instructio
Operating/maintenance instructions EN

(8.95 MB)

MRF MultiRheo Filter
Product brochure EN

(1.27 MB)

MRF-7xx-xV-CJ-… Installation instruction
Operating/maintenance instructions EN

(6.28 MB)

MRF-1xx-EVD-EY-xx Installation instructi
Operating/maintenance instructions EN

(10.33 MB)