Technical data
Series | 280 |
---|---|
Piston design type | 0.8 m/s (piston 3) |
Nominal volume | 0.75 |
Material of piston | Carbon steel |
Material Seals + piston seal | PUR |
Material of cyl. Jacket, end cap | Carbon steel |
Supplementary equipment | No monitoring device |
Piston diameter (Øi) | 50 |
Preferred models | Yes |
Suppl. equipment, fluid-side | No additional equipment |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)

SK Operating Instructions
Operating/maintenance instructions
EN
(3.22 MB)

Piston Accumulators - Compact version SK280
Product brochure
EN
(0.46 MB)