Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO3301-00001 | Download 1.89 MB |
[ "CS" ] | PRO3301-00001 | Download 1.89 MB |
[ "DA" ] | PRO3301-00001 | Download 1.89 MB |
[ "DE" ] | PRO3301-00001 | Download 1.91 MB |
[ "DE-AT" ] | PRO3301-00001 | Download 1.91 MB |
[ "DE-CH" ] | PRO3301-00001 | Download 1.91 MB |
[ "EN" ] | PRO3301-00001 | Download 1.89 MB |
[ "EN-AE" ] | PRO3301-00001 | Download 1.89 MB |
[ "EN-CH" ] | PRO3301-00001 | Download 1.89 MB |
[ "EN-IN" ] | PRO3301-00001 | Download 1.89 MB |
[ "EN-PL" ] | PRO3301-00001 | Download 1.89 MB |
[ "EN-ZA" ] | PRO3301-00001 | Download 1.89 MB |
[ "ES" ] | PRO3301-00001 | Download 1.89 MB |
[ "ES-AR" ] | PRO3301-00001 | Download 1.89 MB |
[ "ES-MX" ] | PRO3301-00001 | Download 1.89 MB |
[ "FI" ] | PRO3301-00001 | Download 1.89 MB |
[ "FR" ] | PRO3301-00001 | Download 1.48 MB |
[ "FR-CH" ] | PRO3301-00001 | Download 1.48 MB |
[ "HU" ] | PRO3301-00001 | Download 1.89 MB |
[ "ID" ] | PRO3301-00001 | Download 1.89 MB |
[ "IT" ] | PRO3301-00001 | Download 1.89 MB |
[ "IT-CH" ] | PRO3301-00001 | Download 1.89 MB |
[ "JA" ] | PRO3301-00001 | Download 0.49 MB |
[ "KO" ] | PRO3301-00001 | Download 1.89 MB |
[ "MS" ] | PRO3301-00001 | Download 1.89 MB |
[ "NL" ] | PRO3301-00001 | Download 1.89 MB |
[ "NL-BE" ] | PRO3301-00001 | Download 1.89 MB |
[ "NO" ] | PRO3301-00001 | Download 1.89 MB |
[ "PL" ] | PRO3301-00001 | Download 1.89 MB |
[ "PT" ] | PRO3301-00001 | Download 1.89 MB |
[ "SK" ] | PRO3301-00001 | Download 1.89 MB |
[ "SV" ] | PRO3301-00001 | Download 1.89 MB |
[ "TR" ] | PRO3301-00001 | Download 1.89 MB |
[ "ZH" ] | PRO3301-00001 | Download 1.89 MB |
[ "BG" ] | PRO3302-00001 | Download 0.56 MB |
[ "CS" ] | PRO3302-00001 | Download 0.56 MB |
[ "DA" ] | PRO3302-00001 | Download 0.56 MB |
[ "DE" ] | PRO3302-00001 | Download 0.58 MB |
[ "DE-AT" ] | PRO3302-00001 | Download 0.58 MB |
[ "DE-CH" ] | PRO3302-00001 | Download 0.58 MB |
[ "EN" ] | PRO3302-00001 | Download 0.56 MB |
[ "EN-AE" ] | PRO3302-00001 | Download 0.56 MB |
[ "EN-CH" ] | PRO3302-00001 | Download 0.56 MB |
[ "EN-IN" ] | PRO3302-00001 | Download 0.56 MB |
[ "EN-PL" ] | PRO3302-00001 | Download 0.56 MB |
[ "EN-ZA" ] | PRO3302-00001 | Download 0.56 MB |
[ "ES" ] | PRO3302-00001 | Download 0.56 MB |
[ "ES-AR" ] | PRO3302-00001 | Download 0.56 MB |
[ "ES-MX" ] | PRO3302-00001 | Download 0.56 MB |
[ "FI" ] | PRO3302-00001 | Download 0.56 MB |
[ "FR" ] | PRO3302-00001 | Download 0.3 MB |
[ "FR-CH" ] | PRO3302-00001 | Download 0.3 MB |
[ "HU" ] | PRO3302-00001 | Download 0.56 MB |
[ "ID" ] | PRO3302-00001 | Download 0.56 MB |
[ "IT" ] | PRO3302-00001 | Download 0.56 MB |
[ "IT-CH" ] | PRO3302-00001 | Download 0.56 MB |
[ "JA" ] | PRO3302-00001 | Download 13.03 MB |
[ "KO" ] | PRO3302-00001 | Download 0.56 MB |
[ "MS" ] | PRO3302-00001 | Download 0.56 MB |
[ "NL" ] | PRO3302-00001 | Download 0.56 MB |
[ "NL-BE" ] | PRO3302-00001 | Download 0.56 MB |
[ "NO" ] | PRO3302-00001 | Download 0.56 MB |
[ "PL" ] | PRO3302-00001 | Download 0.56 MB |
[ "PT" ] | PRO3302-00001 | Download 0.56 MB |
[ "SK" ] | PRO3302-00001 | Download 0.56 MB |
[ "SV" ] | PRO3302-00001 | Download 0.56 MB |
[ "TR" ] | PRO3302-00001 | Download 0.56 MB |
[ "ZH" ] | PRO3302-00001 | Download 0.56 MB |
Series | 210 |
---|---|
Piston design type | 0.8 m/s (piston 3) |
Nominal volume | 16 |
Material of piston | Carbon steel |
Material Seals + piston seal | PUR |
Material of cyl. Jacket, end cap | Carbon steel |
Supplementary equipment | No monitoring device |
Piston diameter (Øi) | 180 |
Preferred models | No |
Suppl. equipment, fluid-side | No additional equipment |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media