-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size DIN 3015 | Size 4 |
---|---|
Temp.-resistance, clamp | -30 to +90 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | 8 Nm |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3119545 HRERL 4 A1 15 PP ST M ZN EN
Product information
EN
(0.21 MB)