-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Fluid port, flange | Without flange, but thread |
---|---|
Nominal volume | 5 |
Series | 40 |
Pre-charge pressure adjustable | Yes |
Material Bladder | NBR |
Material Accumulator shell | Stainless steel |
Material – fluid port | Stainless steel |
Preferred models | No |
ATEX | No |
Suppl. equipment, fluid-side | No additional equipment |
Back-up version | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Hydraulic Bladder Accumulators Low Pressure
Product brochure
EN
(0.76 MB)