SD10-01-C-V-V

Part number
3054474
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Tool
Cavity FC10 -2
Qmax valves [l/min] 160
Q product family [l/min] 0 - 160
Product family SD10
Flow rate range [l/min] 0 - 160
Function Poppet valve
Function Throttle valve
Nominal size 10
Pmax [bar] 420
Control type Direct-acting
Type of installation UNF
Sealing material FKM
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SD10-01 Needle Valve
Product brochure EN

(0.21 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)