DW05830V-21-C-N-10

Part number
3031531
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version undamped, without relief hole
Control pressure differ. [bar] 10
Standard Druckwaage
Adjustment type Non-adjustable
Cavity 05830
Qmax valves [l/min] 10
Product family DW05830V
Pressure set prod. fam. [bar] 3 - 10
Function Spool valve
Flow rate range Q [l/min] 0 - 10
Nominal size 5
Object designation DW05830V-21-C-N-10
Pmax [bar] 250
Control type Direct-acting
Type of installation Metric
Sealing material NBR
Part number 3031531
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DW05830V Pressure Compensator
Product brochure EN

(0.33 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)