DF ON 60 T C 10 D 1.0 /-L24-B6

Part number
301907
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features L24=lamp voltage 24V
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass 6 bar
Clogging indicator D=visual/electrical
Connection size 3/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 10
Filter material ON=Optimicron low pressure
pmax [bar] 420

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF-DFF-DFFX Pressure Filter
Spare parts list EN

(0.66 MB)

DF/DFF Pressure Filter / Pressure Filter for Reversible Oil Flow
Product brochure EN

(0.83 MB)