DR06-01-C-N-200V140

Part number
2611013
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] 97
Standard Pressure control valve
Adjustment type Tool
Cavity FC06-3
Qmax valves [l/min] 10
Product family DR06
Pressure set prod. fam. [bar] 12 - 241
Function Spool valve
Flow rate range Q [l/min] 0 - 10
Pressure setting range [bar] 51 - 138
Nominal size 6
Object designation DR06-01-C-N-200V140
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 2611013
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DR06-01 Pressure reducing / relieving valve
Product brochure EN

(0.39 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)

Compact Hydraulics Minivalves
Product brochure EN

(8.19 MB)