DW16V-01-C-N-300

Part number
2610166
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Control pressure differ. [bar] 20
Standard Druckwaage
Adjustment type Non-adjustable
Cavity FC16-S3
Qmax valves [l/min] 114
Product family DW16V
Pressure set prod. fam. [bar] 7 - 20
Function Spool valve
Flow rate range Q [l/min] 0 - 114
Nominal size 16
Object designation DW16V-01-C-N-300
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 2610166
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)