The store will not work correctly in the case when cookies are disabled.
Reparatursatz SB210/330/400-32 NBR (22mm
To the higher-level product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Material Bladder |
NBR |
Material Seals + Bladder |
NBR |
Volume SB min. |
32 |
Preferred models |
No |
Volume SB max. |
32 |