Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7406-00001 | Download 0.8 MB |
[ "CS" ] | PRO7406-00001 | Download 0.8 MB |
[ "DA" ] | PRO7406-00001 | Download 0.8 MB |
[ "DE" ] | PRO7406-00001 | Download 0.74 MB |
[ "DE-AT" ] | PRO7406-00001 | Download 0.74 MB |
[ "DE-CH" ] | PRO7406-00001 | Download 0.74 MB |
[ "EN" ] | PRO7406-00001 | Download 0.8 MB |
[ "EN-AE" ] | PRO7406-00001 | Download 0.8 MB |
[ "EN-CH" ] | PRO7406-00001 | Download 0.8 MB |
[ "EN-IN" ] | PRO7406-00001 | Download 0.8 MB |
[ "EN-PL" ] | PRO7406-00001 | Download 0.8 MB |
[ "EN-ZA" ] | PRO7406-00001 | Download 0.8 MB |
[ "ES" ] | PRO7406-00001 | Download 0.8 MB |
[ "ES-AR" ] | PRO7406-00001 | Download 0.8 MB |
[ "ES-MX" ] | PRO7406-00001 | Download 0.8 MB |
[ "FI" ] | PRO7406-00001 | Download 0.8 MB |
[ "FR" ] | PRO7406-00001 | Download 0.76 MB |
[ "FR-CH" ] | PRO7406-00001 | Download 0.76 MB |
[ "HU" ] | PRO7406-00001 | Download 0.8 MB |
[ "ID" ] | PRO7406-00001 | Download 0.8 MB |
[ "IT" ] | PRO7406-00001 | Download 0.8 MB |
[ "IT-CH" ] | PRO7406-00001 | Download 0.8 MB |
[ "JA" ] | PRO7406-00001 | Download 0.51 MB |
[ "KO" ] | PRO7406-00001 | Download 0.8 MB |
[ "MS" ] | PRO7406-00001 | Download 0.8 MB |
[ "NL" ] | PRO7406-00001 | Download 0.8 MB |
[ "NL-BE" ] | PRO7406-00001 | Download 0.8 MB |
[ "NO" ] | PRO7406-00001 | Download 0.8 MB |
[ "PL" ] | PRO7406-00001 | Download 0.8 MB |
[ "PT" ] | 7406 00001 | Download 0.86 MB |
[ "SK" ] | PRO7406-00001 | Download 0.8 MB |
[ "SV" ] | PRO7406-00001 | Download 0.8 MB |
[ "TR" ] | PRO7406-00001 | Download 0.8 MB |
[ "ZH" ] | PRO7406-00001 | Download 0.8 MB |
Other features, element | 0=no other features |
---|---|
Size | 0070 |
Filter material, element | W=stainless steel wire mesh |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Filtration rating | 125 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

SF/SFM/SFF S/S.. Suction Filter and Suction Filter Elements
Product brochure
EN
(0.8 MB)