BDE 1000 G 2 W 1.0 /-RV0.003

Part number
1300132
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features RV0003=check valve 0.003ba
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator W=no indicator hole
Connection size 1 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 2
Filter material SI=silica gel
pmax [bar] 0.0

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BDE Breather Dryer
Spare parts list EN

(0.52 MB)

Filter Elements and Filtration Solutions for Wind Turbines
Product brochure EN

(0.79 MB)

BDE Breather Dryer
Product brochure EN

(0.46 MB)