Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7556-00001 | Download 0.36 MB |
[ "CS" ] | PRO7556-00001 | Download 0.36 MB |
[ "DA" ] | PRO7556-00001 | Download 0.36 MB |
[ "DE" ] | PRO7556-00001 | Download 0.82 MB |
[ "DE-AT" ] | PRO7556-00001 | Download 0.82 MB |
[ "DE-CH" ] | PRO7556-00001 | Download 0.82 MB |
[ "EN" ] | PRO7556-00001 | Download 0.36 MB |
[ "EN-AE" ] | PRO7556-00001 | Download 0.36 MB |
[ "EN-CH" ] | PRO7556-00001 | Download 0.36 MB |
[ "EN-IN" ] | PRO7556-00001 | Download 0.36 MB |
[ "EN-PL" ] | PRO7556-00001 | Download 0.36 MB |
[ "EN-ZA" ] | PRO7556-00001 | Download 0.36 MB |
[ "ES" ] | PRO7556-00001 | Download 0.36 MB |
[ "ES-AR" ] | PRO7556-00001 | Download 0.36 MB |
[ "ES-MX" ] | PRO7556-00001 | Download 0.36 MB |
[ "FI" ] | PRO7556-00001 | Download 0.36 MB |
[ "FR" ] | PRO7556-00001 | Download 0.39 MB |
[ "FR-CH" ] | PRO7556-00001 | Download 0.39 MB |
[ "HU" ] | PRO7556-00001 | Download 0.36 MB |
[ "ID" ] | PRO7556-00001 | Download 0.36 MB |
[ "IT" ] | PRO7556-00001 | Download 0.36 MB |
[ "IT-CH" ] | PRO7556-00001 | Download 0.36 MB |
[ "JA" ] | 7556 00001 | Download 0.28 MB |
[ "KO" ] | PRO7556-00001 | Download 0.36 MB |
[ "MS" ] | PRO7556-00001 | Download 0.36 MB |
[ "NL" ] | PRO7556-00001 | Download 0.36 MB |
[ "NL-BE" ] | PRO7556-00001 | Download 0.36 MB |
[ "NO" ] | PRO7556-00001 | Download 0.36 MB |
[ "PL" ] | PRO7556-00001 | Download 0.36 MB |
[ "PT" ] | 7556 00001 | Download 0.69 MB |
[ "SK" ] | PRO7556-00001 | Download 0.36 MB |
[ "SV" ] | PRO7556-00001 | Download 0.36 MB |
[ "TR" ] | PRO7556-00001 | Download 0.36 MB |
[ "ZH" ] | PRO7556-00001 | Download 0.36 MB |
[ "BG" ] | PRO75561-00001 | Download 0.36 MB |
[ "CS" ] | PRO75561-00001 | Download 0.36 MB |
[ "DA" ] | PRO75561-00001 | Download 0.36 MB |
[ "DE" ] | PRO75561-00001 | Download 0.83 MB |
[ "DE-AT" ] | PRO75561-00001 | Download 0.83 MB |
[ "DE-CH" ] | PRO75561-00001 | Download 0.83 MB |
[ "EN" ] | PRO75561-00001 | Download 0.36 MB |
[ "EN-AE" ] | PRO75561-00001 | Download 0.36 MB |
[ "EN-CH" ] | PRO75561-00001 | Download 0.36 MB |
[ "EN-IN" ] | PRO75561-00001 | Download 0.36 MB |
[ "EN-PL" ] | PRO75561-00001 | Download 0.36 MB |
[ "ES" ] | PRO75561-00001 | Download 0.36 MB |
[ "ES-AR" ] | PRO75561-00001 | Download 0.36 MB |
[ "ES-MX" ] | PRO75561-00001 | Download 0.36 MB |
[ "FI" ] | PRO75561-00001 | Download 0.36 MB |
[ "FR" ] | 75561 00001 | Download 0.33 MB |
[ "FR-CH" ] | 75561 00001 | Download 0.33 MB |
[ "HU" ] | PRO75561-00001 | Download 0.36 MB |
[ "ID" ] | PRO75561-00001 | Download 0.36 MB |
[ "IT" ] | PRO75561-00001 | Download 0.36 MB |
[ "IT-CH" ] | PRO75561-00001 | Download 0.36 MB |
[ "JA" ] | PRO75561-00001 | Download 0.36 MB |
[ "KO" ] | PRO75561-00001 | Download 0.36 MB |
[ "MS" ] | PRO75561-00001 | Download 0.36 MB |
[ "NL" ] | PRO75561-00001 | Download 0.36 MB |
[ "NL-BE" ] | PRO75561-00001 | Download 0.36 MB |
[ "NO" ] | PRO75561-00001 | Download 0.36 MB |
[ "PL" ] | PRO75561-00001 | Download 0.36 MB |
[ "PT" ] | PRO75561-00001 | Download 0.36 MB |
[ "SK" ] | PRO75561-00001 | Download 0.36 MB |
[ "SV" ] | PRO75561-00001 | Download 0.36 MB |
[ "TR" ] | PRO75561-00001 | Download 0.36 MB |
[ "ZH" ] | PRO75561-00001 | Download 0.36 MB |
[ "BG" ] | PRO75562-00001 | Download 0.33 MB |
[ "CS" ] | PRO75562-00001 | Download 0.33 MB |
[ "DA" ] | PRO75562-00001 | Download 0.33 MB |
[ "DE" ] | PRO75562-00001 | Download 0.81 MB |
[ "DE-AT" ] | PRO75562-00001 | Download 0.81 MB |
[ "DE-CH" ] | PRO75562-00001 | Download 0.81 MB |
[ "EN" ] | PRO75562-00001 | Download 0.33 MB |
[ "EN-AE" ] | PRO75562-00001 | Download 0.33 MB |
[ "EN-CH" ] | PRO75562-00001 | Download 0.33 MB |
[ "EN-IN" ] | PRO75562-00001 | Download 0.33 MB |
[ "EN-PL" ] | PRO75562-00001 | Download 0.33 MB |
[ "ES" ] | PRO75562-00001 | Download 0.33 MB |
[ "ES-AR" ] | PRO75562-00001 | Download 0.33 MB |
[ "ES-MX" ] | PRO75562-00001 | Download 0.33 MB |
[ "FI" ] | PRO75562-00001 | Download 0.33 MB |
[ "FR" ] | 75562 00001 | Download 0.3 MB |
[ "FR-CH" ] | 75562 00001 | Download 0.3 MB |
[ "HU" ] | PRO75562-00001 | Download 0.33 MB |
[ "ID" ] | PRO75562-00001 | Download 0.33 MB |
[ "IT" ] | PRO75562-00001 | Download 0.33 MB |
[ "IT-CH" ] | PRO75562-00001 | Download 0.33 MB |
[ "JA" ] | PRO75562-00001 | Download 0.33 MB |
[ "KO" ] | PRO75562-00001 | Download 0.33 MB |
[ "MS" ] | PRO75562-00001 | Download 0.33 MB |
[ "NL" ] | PRO75562-00001 | Download 0.33 MB |
[ "NL-BE" ] | PRO75562-00001 | Download 0.33 MB |
[ "NO" ] | PRO75562-00001 | Download 0.33 MB |
[ "PL" ] | PRO75562-00001 | Download 0.33 MB |
[ "PT" ] | PRO75562-00001 | Download 0.33 MB |
[ "SK" ] | PRO75562-00001 | Download 0.33 MB |
[ "SV" ] | PRO75562-00001 | Download 0.33 MB |
[ "TR" ] | PRO75562-00001 | Download 0.33 MB |
[ "ZH" ] | PRO75562-00001 | Download 0.33 MB |
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 7 bar |
Clogging indicator | B=visual |
Connection size | 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 280 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media