MFM ON 55 O H 10 B 4.0 /-B7

Part number
1281145
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass 7 bar
Clogging indicator B=visual
Connection size 3/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 10
Filter material ON=Optimicron low pressure
pmax [bar] 280

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MFM Inline Filter
Spare parts list EN

(0.81 MB)

MFM-OIU Inline Filter In/Outlet one Side
Spare parts list EN

(0.36 MB)

MFM Inline Filter with L-bore
Spare parts list EN

(0.36 MB)

MFM Inline Filters
Product brochure EN

(0.36 MB)

MFM Inline Filter, Inlet and Outlet on Same Side
Product brochure EN

(0.36 MB)

MFM Inline Filter, Ports in L-configuration
Product brochure EN

(0.33 MB)