SF W 240 W E 75 UE 1.0 /-V

Part number
1274652
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material V=FPM (Viton)
Bypass 0.2 bar
Clogging indicator UE=neg. pressure gauge
Connection size 1 1/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 75
Filter material W=stainless steel wire mesh
pmax [bar] 0.0

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SF/SFM/SFF Suction filter
Spare parts list EN

(0.61 MB)

SF/SFM/SFF S/S.. Suction Filter and Suction Filter Elements
Product brochure EN

(0.8 MB)