Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7124-00001 | Download 5.25 MB |
[ "CS" ] | PRO7124-00001 | Download 5.25 MB |
[ "DA" ] | PRO7124-00001 | Download 5.25 MB |
[ "DE" ] | PRO7124-00001 | Download 1.22 MB |
[ "DE-AT" ] | PRO7124-00001 | Download 1.22 MB |
[ "DE-CH" ] | PRO7124-00001 | Download 1.22 MB |
[ "EN" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-AE" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-CH" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-IN" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-PL" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-ZA" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES-AR" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES-MX" ] | PRO7124-00001 | Download 5.25 MB |
[ "FI" ] | PRO7124-00001 | Download 5.25 MB |
[ "FR" ] | 7124 00001 | Download 1.7 MB |
[ "FR-CH" ] | 7124 00001 | Download 1.7 MB |
[ "HU" ] | PRO7124-00001 | Download 5.25 MB |
[ "ID" ] | PRO7124-00001 | Download 5.25 MB |
[ "IT" ] | PRO7124-00001 | Download 5.25 MB |
[ "IT-CH" ] | PRO7124-00001 | Download 5.25 MB |
[ "JA" ] | PRO7124-00001 | Download 5.25 MB |
[ "KO" ] | PRO7124-00001 | Download 5.25 MB |
[ "MS" ] | PRO7124-00001 | Download 5.25 MB |
[ "NL" ] | PRO7124-00001 | Download 5.25 MB |
[ "NL-BE" ] | PRO7124-00001 | Download 5.25 MB |
[ "NO" ] | PRO7124-00001 | Download 5.25 MB |
[ "PL" ] | PRO7124-00001 | Download 5.25 MB |
[ "PT" ] | PRO7124-00001 | Download 5.25 MB |
[ "SK" ] | PRO7124-00001 | Download 5.25 MB |
[ "SV" ] | PRO7124-00001 | Download 5.25 MB |
[ "TR" ] | PRO7124-00001 | Download 5.25 MB |
[ "ZH" ] | PRO7124-00001 | Download 5.25 MB |
[ "BG" ] | PRO7108-00001 | Download 2.6 MB |
[ "CS" ] | PRO7108-00001 | Download 2.6 MB |
[ "DA" ] | PRO7108-00001 | Download 2.6 MB |
[ "DE" ] | PRO7108-00001 | Download 2.59 MB |
[ "DE-AT" ] | PRO7108-00001 | Download 2.59 MB |
[ "DE-CH" ] | PRO7108-00001 | Download 2.59 MB |
[ "EN" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-AE" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-CH" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-IN" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-PL" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-ZA" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES-AR" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES-MX" ] | PRO7108-00001 | Download 2.6 MB |
[ "FI" ] | PRO7108-00001 | Download 2.6 MB |
[ "FR" ] | PRO7108-00001 | Download 1.13 MB |
[ "FR-CH" ] | PRO7108-00001 | Download 1.13 MB |
[ "HU" ] | PRO7108-00001 | Download 2.6 MB |
[ "ID" ] | PRO7108-00001 | Download 2.6 MB |
[ "IT" ] | PRO7108-00001 | Download 2.6 MB |
[ "IT-CH" ] | PRO7108-00001 | Download 2.6 MB |
[ "JA" ] | PRO7108-00001 | Download 2.6 MB |
[ "KO" ] | PRO7108-00001 | Download 2.6 MB |
[ "MS" ] | PRO7108-00001 | Download 2.6 MB |
[ "NL" ] | PRO7108-00001 | Download 2.6 MB |
[ "NL-BE" ] | PRO7108-00001 | Download 2.6 MB |
[ "NO" ] | PRO7108-00001 | Download 2.6 MB |
[ "PL" ] | PRO7108-00001 | Download 2.6 MB |
[ "PT" ] | 7108 00001 | Download 0.95 MB |
[ "SK" ] | PRO7108-00001 | Download 2.6 MB |
[ "SV" ] | PRO7108-00001 | Download 2.6 MB |
[ "TR" ] | PRO7108-00001 | Download 2.6 MB |
[ "ZH" ] | PRO7108-00001 | Download 2.6 MB |
Other features | NRF125=anticav. strainer 125 µm |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 2.5 bar |
Clogging indicator | W=no indicator hole |
Connection size | 1 1/2 inch |
Type of connection | CS = cost saving (RKM) |
Filtration rating | 10 |
Filter material | MM=Mobilemicron |
pmax [bar] | 10 |
Connection suction Line | 9=CS 1¼ |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN
(5.25 MB)