Technical data
Other features | L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | A=1-pc. ball changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | D=visual/electrical |
Connection size | 100 |
Type of connection | DIN flange, SAE flange |
Filtration rating | 20 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 16 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RFLD Change over inline filter (welded)
Spare parts list
EN
(0.98 MB)

RFLD Change-Over Inline Filter Welded Version
Product brochure
EN
(0.79 MB)