P4WERE 10 Z

SKU
GP_1000506275
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection

P4WERE 10 Z


Grouped product items
P4WERE 10 Z75 D01-24PG E1A/V
Material-No. 3676784
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 180
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 10 Z75 D01-24PG E0A/V
Material-No. 3690222
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 180
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 10 Z50 D01-24PG E1A/V
Material-No. 3708098
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 180
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 10 Z50 D01-24PG E0A/V
Material-No. 3728844
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 180
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.