P4WEHRE 25 J

SKU
GP_1000506263
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection
Cavity
Select all Reset selection

P4WEHRE 25 J


Grouped product items
P4WEHRE E 25 J200 D01-24PG E0A/V
Material-No. 3808036
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 800
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEHRE E 25 J200 D01-24PG E1A/V
Material-No. 3808037
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 800
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEHRE E 25 J300 D01-24PG E0A/V
Material-No. 3808043
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 800
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEHRE E 25 J300 D01-24PG E1A/V
Material-No. 3808044
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 800
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.