P4WEE 06 Q

SKU
GP_1000506255
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection
Sealing material
Select all Reset selection

P4WEE 06 Q


Grouped product items
P4WEE 06 Q04 D01-24PG E0B/V
Material-No. 6078969
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q08 D01-24PG E0B/V
Material-No. 6078970
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q16 D01-24PG E0B/V
Material-No. 6078971
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q04 D01-24PG E1B/V
Material-No. 6078981
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q08 D01-24PG E1B/V
Material-No. 6078982
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q16 D01-24PG E1B/V
Material-No. 6078983
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q26 D01-24PG E1B/V
Material-No. 6078984
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q04 D01-24PG E0B/N
Material-No. 6079017
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q08 D01-24PG E0B/N
Material-No. 6079018
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q16 D01-24PG E0B/N
Material-No. 6079019
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q26 D01-24PG E0B/N
Material-No. 6079020
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q04 D01-24PG E1B/N
Material-No. 6079041
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q08 D01-24PG E1B/N
Material-No. 6079042
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q16 D01-24PG E1B/N
Material-No. 6079043
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 Q26 D01-24PG E1B/N
Material-No. 6079044
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.